IESNA:LM-63-2002
[TEST]P821220
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1908-473-17)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/19/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D3-735-24VDC-CQ
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]3500K, 70 CRI LEDS AND CONCENTRATED DISTRIBUTION
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5940
TILT=NONE
4 -1 1 37 11 1 1 -1.125 -1.125 0
1 1 46
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1486 1482.2 1483.2 1480.3 1474.7 1464.3 1459.5 1449.1 1441.6 1434
1421.7 1401.9 1386.8 1372.6 1361.2 1352.7 1345.2 1341.4 1331.9 1324.4
1306.4 1279 1236.5 1185.4 1119.2 1039.8 947.2 843.2 730.7 610.7
489.7 368.7 259 158.8 70 17 0
1486 1487 1482.2 1481.3 1475.6 1469 1460.5 1453.9 1446.3 1435.9
1422.7 1405.7 1388.6 1375.4 1362.2 1353.7 1350.8 1344.2 1340.4 1327.2
1313 1284.7 1245 1191.1 1126.8 1048.3 954.8 853.6 738.3 617.3
488.7 378.1 253.3 154.1 70.9 17 0
1486 1485.1 1482.2 1479.4 1474.7 1467.1 1457.7 1452.9 1445.4 1435.9
1421.7 1407.6 1388.6 1378.2 1367.9 1362.2 1360.3 1358.4 1353.7 1348
1333.8 1309.2 1270.5 1218.5 1156.1 1077.6 981.2 880.1 759.1 634.3
507.6 384.7 265.6 159.8 75.6 18 0
1486 1485.1 1483.2 1481.3 1474.7 1469 1461.4 1455.8 1448.2 1438.7
1424.6 1411.3 1397.2 1384.9 1377.3 1374.5 1377.3 1378.2 1379.2 1377.3
1365 1348 1310.2 1262 1197.7 1120.2 1025.7 917.9 794.1 667.4
531.3 404.6 277.9 171.1 83.2 20.8 0
1486 1485.1 1483.2 1479.4 1474.7 1469 1462.4 1454.8 1449.1 1438.7
1426.5 1412.3 1397.2 1389.6 1383 1384.9 1388.6 1394.3 1397.2 1399
1390.5 1372.6 1341.4 1292.2 1228.9 1152.3 1058.7 946.2 826.2 690.1
552.1 421.6 289.3 178.7 84.1 20.8 0
1486 1485.1 1484.1 1480.3 1476.6 1469 1463.3 1457.7 1452 1441.6
1428.4 1415.1 1401.9 1391.5 1387.7 1388.6 1394.3 1401.9 1406.6 1406.6
1398.1 1381.1 1348.9 1303.6 1238.3 1166.5 1069.1 959.5 835.6 702.4
560.6 428.2 295.9 180.6 85.1 21.7 0
1486 1483.2 1482.2 1480.3 1472.8 1466.2 1459.5 1456.7 1449.1 1438.7
1427.4 1411.3 1397.2 1388.6 1383.9 1383 1389.6 1395.3 1397.2 1397.2
1386.8 1364.1 1329.1 1283.7 1221.3 1142.9 1051.2 948.1 818.6 692.9
553.9 418.8 290.2 181.5 85.1 21.7 0
1486 1485.1 1483.2 1481.3 1475.6 1468.1 1461.4 1455.8 1449.1 1437.8
1425.5 1411.3 1396.2 1386.8 1379.2 1375.4 1379.2 1381.1 1379.2 1374.5
1356.5 1331.9 1295.1 1245.9 1183.5 1106.9 1013.4 914.1 795.9 663.6
535 403.6 281.7 171.1 83.2 18.9 0
1486 1485.1 1484.1 1480.3 1474.7 1469 1461.4 1454.8 1446.3 1437.8
1424.6 1409.4 1395.3 1382 1372.6 1365 1364.1 1362.2 1356.5 1346.1
1324.4 1294.1 1252.5 1203.4 1140 1061.6 969.9 868.7 753.4 629.6
503.8 380 265.6 164.5 75.6 18 0
1486 1486 1484.1 1481.3 1475.6 1469 1462.4 1456.7 1447.3 1436.9
1424.6 1407.6 1394.3 1379.2 1367.9 1359.3 1352.7 1348.9 1341.4 1326.3
1302.6 1267.6 1226.1 1172.2 1106.9 1029.4 939.6 837.5 725 605.9
484 363.9 253.3 155 74.7 16.1 0
1486 1485.1 1485.1 1483.2 1474.7 1469 1463.3 1454.8 1450.1 1439.7
1423.6 1408.5 1392.4 1378.2 1371.6 1357.5 1351.8 1348 1338.5 1324.4
1298.8 1267.6 1225.1 1169.3 1106.9 1026.6 936.8 834.7 721.3 609.7
483 366.8 251.5 156.9 72.8 17 0
